Haas UMC-750 First Look

The Haas UMC-750 is a versatile 5-axis universal machining center with 30" x 20" x 20" travels and an integrated dual-axis trunnion table. The machine is equipped with an inline direct-drive 40-taper spindle (8100 or 12,000 rpm), and comes standard with a 40+1 tool side-mount tool changer. The trunnion can position parts to nearly any angle for 5-sided (3+2) machining, or provide simultaneous 5-axis motion for contouring and complex machining. The machine provides +110 and -35 degrees of tilt and 360 degrees of rotation for excellent tool clearance and large part capacity.