ST-55 Cutting Demo

In this demo, we start with a workpiece weighing in at 2000 pounds! Starting with roughing cuts at 0.25" DOC and 0.025" per rev, we're removing lots of material quickly. Even while profiling the curved surfaces, the button tool is taking a good-sized cut, with a 0.112" stepover and 0.050" per rev following a dynamic toolpath. And by the time we're done, we've removed more than 800 pounds of steel!