Auto Parts Loader

   
Automate Your Lathe Part Production

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing

The Haas Automatic Parts Loader is a simple and affordable way to automate part production and boost productivity on Haas turning centers. It is designed and built exclusively for use on Haas turning centers, and connects directly to the Haas control. 

  • All-inclusive design, with plug-and-play capabilities to Haas ST-10 through ST-25 turning centers
  • Interfaces directly with the Haas control
  • Accommodates parts up to 5.8" diameter x 5" length x 10 lb
  • Includes light curtain for safe operation
  • Made in the USA

The Haas Automatic Parts Loader


Our redesigned APL is a simple way to automate part production on Haas ST-10 through ST-25 turning centers, including Y-axis models. It integrates seamlessly with the Haas control, and features a simple setup interface that will have you fully automated in minutes, loading and unloading parts for unattended machining.

Overview

The Automatic Parts Loader (APL) is a simple way to automate part production on Haas ST-10 through ST-25 turning centers, including Y-axis models. The easy-to-use interface in the Haas control guides you through a simple, step-by-step setup process that “teaches” the APL arm its positions, and has you fully automated in minutes, loading and unloading parts for unattended machining.

APL Specifications

  INCH METRIC
Axis Travels (AU, AV, AW) 111" x 28" x 46" 2819 x 711 x 1168 mm
Rapids (AU)
1417 in/min
36 m/min
Rapids (AV)
118 in/min
3 m/min
Rapids (AW)
1417 in/min
36 m/min
Maximun Part (Diameter x Length) 
5.8" x 5.0"
147 x 127 mm
Maximum Part Weight Per Gripper 10 lb
4.5 kg
Table Size (Length x Width)  48" x 28" 1219 x 711 mm
Table Load Capacity 1000 lb 454 kg
Gripper Rotation 90°
90°

APL Part Management

Part management on the APL table is done using one of three included templates, which handle parts from 1.0" (25 mm) to 5.8" (147 mm) in diameter. Various part shapes – such as round, hex, and square – can be loaded, and grippers can be adjusted or modified to best fit your parts.

The APL is programmed directly through the lathe’s control, and set up using the Haas APL interface, which guides the operator through the steps necessary to quickly program the APL. Answering simple questions, the operator enters basic information by either positioning the part grippers and pushing a single button, or by entering basic numeric dimensions. All values are calculated automatically by the control, and the APL is ready to go.

The APL operates in the background during normal lathe operations, returning parts to the storage table and retrieving new raw pieces while parts are being machined. The result is near-continuous, unattended machining. The double-sided rotating gripper saves time by taking a part from the spindle and replacing it with a different piece without having to return to the storage table.

APL Interface

Easy-to-Use APL Interface

Our easy-to-use APL interface uses simple, step-by-step instructions to help the operator “teach” the APL the correct positions for picking up, loading, and unloading parts.

  • The APL is operated directly at the machine’s pendent, allowing seamless integration
  • Step-by-step instructions and graphics help guide the operator through the setup process, for example:
    • Set part pick-up position
    • Set clearance points
    • Set load and unload spindle positions at the chuck
    • Set drop-off position for completed parts
  • A simple program scheduler initiates part loading into the spindle, calls the associated part program, and then unloads and returns the completed part to the table

The cycle continues until all parts on the table are completed, or a specified number of parts are completed.    

Travels S.A.E METRIC
AU Axis 111 in 2819 mm
AV Axis 28 in 711 mm
AW Axis 46 in 1168 mm
Feedrates S.A.E METRIC
Rapids (AU 1417 ipm 36 m/min
Rapids (AV) 118 ipm 3 m/min
Rapids (AW) 1417 ipm 36 m/min
Part Size S.A.E METRIC
Max Part Diameter 5.8 in 147 mm
Max Part Length 5.0 in 127 mm
Max Part Weight (per gripper) 10 lb 4.5 kg
Gripper Rotation 90 ° 90 °
Table S.A.E METRIC
Length 48.0 in 1219 mm
Width 28.0 in 711 mm
Load Capacity 1000 lb 454 kg

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Available on These Machines


HAVE APL QUESTIONS? WE HAVE THE ANSWERS.


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.